74SSTUBF32865ABK Packaging Info

Obsolete

Title Information
Product Number: 74SSTUBF32865ABK
Pkg. Description: CABGA 13.00x9.00x1.30 mm 0.65mm Pitch
Pkg. Code: BK160
Lead Count: 160
Length: 13 mm
Width: 9 mm
Thickness: 1.3 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: 240
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Qty. per Carrier: 119
Pkg. Type: CABGA
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

More Package Details