74ALVCHS162830DF8 Packaging Info
Not Recommended for New Designs
Title |
Information |
Product Number: |
74ALVCHS162830DF8 |
Pkg. Description: |
TVSOP 17.00x6.10x1.00 mm 0.40mm Pitch |
Pkg. Code: |
DF80 |
Lead Count: |
80 |
Length: |
17 mm |
Width: |
6.1 mm |
Thickness: |
1 mm |
Moisture Sensitivity Bake: |
0 |
Moisture Exposure Floor Life: |
Unlimited@<30C/85%RH |
Category: |
240 |
Pb (Lead) Free: |
No |
JEDEC Standard: |
MO-153-FF |
Title |
Information |
Carrier Type: |
Reel |
Qty. per Carrier: |
0 |
Pkg. Type: |
TVSOP |
Qty. per Reel: |
2000 |
Reel Size: |
13 |
Tape Pin 1 Quad: |
1 |
Tape Pocket Pitch: |
12 |
Moisture Sensitivity Level (MSL): |
1 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
NA |
Peak Reflow Temp: |
240 |
Pb Free Category: |
e0 |
More Package Details