74ALVCHS162830DF Packaging Info

Not Recommended for New Designs

Title Information
Product Number: 74ALVCHS162830DF
Pkg. Description: TVSOP 17.00x6.10x1.00 mm 0.40mm Pitch
Pkg. Code: DF80
Lead Count: 80
Length: 17 mm
Width: 6.1 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: 240
Pb (Lead) Free: No
JEDEC Standard: MO-153-FF
Title Information
Carrier Type: Tube
Qty. per Carrier: 28
Pkg. Type: TVSOP
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0

More Package Details