5L2503-000NVGI8 Packaging Info

Active

Title Information
Product Number: 5L2503-000NVGI8
Pkg. Description: VFQFPN 2.50x2.50x0.55 mm 0.40mm Pitch
Pkg. Code: NVG12
Lead Count: 12
Length: 2.5 mm
Width: 2.5 mm
Thickness: 0.55 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: VFQFPN
Qty. per Reel: 4000
Reel Size: 7
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 4
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details