ADC0801S040TS-C18 Packaging Info

Obsolete

Title Information
Product Number: ADC0801S040TS-C18
Pkg. Description: SSOP 6.50x4.40x1.50 mm 0.65mm Pitch
Pkg. Code: DGR20
Lead Count: 20
Length: 6.5 mm
Width: 4.4 mm
Thickness: 1.5 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: RoHS
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: SSOP
Qty. per Reel: 2500
Tape Pin 1 Quad: 1
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details