80HCPS1848CRMI Packaging Info

Obsolete

Title Information
Product Number: 80HCPS1848CRMI
Pkg. Description: FCBGA 29.00x29.00x2.75 mm 1.00mm Pitch
Pkg. Code: RM784
Lead Count: 784
Length: 29 mm
Width: 29 mm
Thickness: 2.75 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 72hrs@<30C/60%RH
Category: RoHS
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Qty. per Carrier: 36
Pkg. Type: FCBGA
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 4
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 250
Pb Free Category: e1 SnAgCu

More Package Details