8P34S2106AHGI8 Packaging Info

Active

Title Information
Product Number: 8P34S2106AHGI8
Pkg. Description: WLCSP 3.59x3.04x0.60 mm 0.40mm Pitch
Pkg. Code: AHG48
Lead Count: 48
Length: 3.59 mm
Width: 3.04 mm
Thickness: 0.6 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: G
Pb (Lead) Free: 1
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: WLCSP
Qty. per Reel: 2500
Reel Size: 13
Tape Pin 1 Quad: 2
Tape Pocket Pitch: 8
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

More Package Details