72T72105L4-4BBG Packaging Info

Active

Title Information
Product Number: 72T72105L4-4BBG
Pkg. Description: PBGA 19.00x19.00x1.76 mm 1.00mm Pitch
Pkg. Code: BBG324
Lead Count: 324
Length: 19 mm
Width: 19 mm
Thickness: 1.76 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
JEDEC Standard: MS-034
Title Information
Carrier Type: Tray
Qty. per Carrier: 84
Pkg. Type: PBGA
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

More Package Details