R7F102GAC2DSP#HA0 Packaging Info

Active

Title Information
Product Number: R7F102GAC2DSP#HA0
Pkg. Name:PLSP0030JB-B
Pkg. Previous Code:S30MC-65-5A4-3(RL78)
JEITA Standard:P-LSSOP30-0300-0.65
Pkg. Code: pkg_11839
Lead Count: 30
Length: 9.85 mm
Width: 6.1 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: LSSOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details