R7F102G6C2DSP#CA0 Packaging Info

Active

Title Information
Product Number: R7F102G6C2DSP#CA0
Pkg. Name:PLSP0020JB-A
Pkg. Previous Code:P20MA-65-NAA-1(RL78)
JEITA Standard:P-LSSOP20-4.4x6.5-0.65
Pkg. Code: pkg_11837
Lead Count: 20
Length: 4.4 mm
Width: 6.5 mm
Thickness: 1.45 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LSSOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details