R7F102G4E2DNP#HA0 Packaging Info

Active

Title Information
Product Number: R7F102G4E2DNP#HA0
Pkg. Name:PWQN0016KD-A
JEITA Standard:P-HWQFN016-3x3-0.50
Pkg. Code: pkg_20099
Lead Count: 16
Length: 3 mm
Width: 3 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: HWQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details