72V90823PQFG Packaging Info

Active

Title Information
Product Number: 72V90823PQFG
Pkg. Description: PQFP 20.00x14.00x2.80 mm 0.65mm Pitch
Pkg. Code: PMG100
Lead Count: 100
Length: 20 mm
Width: 14 mm
Thickness: 2.8 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: 1
Title Information
Carrier Type: Tray
Qty. per Carrier: 66
Pkg. Type: PQFP
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details