Obsolete
Title | Information |
---|---|
Product Number: | M2006-02-666.5143 |
Pkg. Description: | CLCC 9.00x9.00x2.80 mm 0.60mm Pitch |
Pkg. Code: | CG36 |
Lead Count: | 36 |
Length: | 9 mm |
Width: | 9 mm |
Thickness: | 2.8 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | RoHS |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Qty. per Carrier: | 54 |
Pkg. Type: | CLCC |
Qty. per Reel: | 0 |
Tape Pin 1 Quad: | 0 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | HERMET |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 240 |
Pb Free Category: | e4 Au |