Obsolete
Title | Information |
---|---|
Product Number: | TSI576-10GILY |
Pkg. Description: | FCBGA 21.00x21.00x2.30 mm 1.00mm Pitch |
Pkg. Code: | RM399 |
Lead Count: | 399 |
Length: | 21 mm |
Width: | 21 mm |
Thickness: | 2.3 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | RoHS |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Carrier Type: | Tray |
Qty. per Carrier: | 60 |
Pkg. Type: | FCBGA |
Qty. per Reel: | 0 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | e1 SnAgCu |