80HCPS1848RMI Packaging Info
Not Recommended for New Designs
Title |
Information |
Product Number: |
80HCPS1848RMI |
Pkg. Description: |
FCBGA 29.00x29.00x2.75 mm 1.00mm Pitch |
Pkg. Code: |
RM784 |
Lead Count: |
784 |
Length: |
29 mm |
Width: |
29 mm |
Thickness: |
2.75 mm |
Moisture Sensitivity Bake: |
24 |
Moisture Exposure Floor Life: |
72hrs@<30C/60%RH |
Category: |
RoHS |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tray |
Qty. per Carrier: |
36 |
Pkg. Type: |
FCBGA |
Qty. per Reel: |
0 |
Moisture Sensitivity Level (MSL): |
4 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
48hrs@125C |
Peak Reflow Temp: |
250 |
Pb Free Category: |
e1 SnAgCu |
More Package Details