TSI721A1-16GILH Packaging Info

Active

Title Information
Product Number: TSI721A1-16GILH
Pkg. Description: FCBGA 13.00x13.00x1.51 mm 1.00mm Pitch
Pkg. Code: HMH143
Lead Count: 143
Length: 13 mm
Width: 13 mm
Thickness: 1.51 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 72hrs@<30C/60%RH
Category: 240
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Qty. per Carrier: 160
Pkg. Type: FCBGA
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 4
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 245
Pb Free Category: e0

More Package Details