80HCPS1616CHLGI Packaging Info

Active

Title Information
Product Number: 80HCPS1616CHLGI
Pkg. Description: FCBGA 21.00x21.00x3.34 mm 1.00mm Pitch
Pkg. Code: HLG400
Lead Count: 400
Length: 21 mm
Width: 21 mm
Thickness: 3.34 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 72hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 60
Pkg. Type: FCBGA
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 4
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 245
Pb Free Category: e1 SnAgCu

More Package Details