89HT0832PZCBLGI Packaging Info

Active

Title Information
Product Number: 89HT0832PZCBLGI
Pkg. Description: FCBGA 24.00x15.50x2.80 mm 1.00mm Pitch
Pkg. Code: BLG345
Lead Count: 345
Length: 24 mm
Width: 15.5 mm
Thickness: 2.8 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 72hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 66
Pkg. Type: FCBGA
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 4
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 245
Pb Free Category: e1 SnAgCu

More Package Details