71V124SA15PHG Packaging Info

Active

Title Information
Product Number: 71V124SA15PHG
Pkg. Description: TSOP 20.95x10.16x1.00 mm 1.27mm Pitch
Pkg. Code: PHG32
Lead Count: 32
Length: 20.95 mm
Width: 10.16 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Qty. per Carrier: 23
Pkg. Type: TSOP
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details