ZSC31014KITV2P1 Packaging Info

Active

Title Information
Product Number: ZSC31014KITV2P1
Pkg. Description: KIT
Pkg. Code: KT
Lead Count: 0
Length: 0 mm
Width: 0 mm
Thickness: 0 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: NA
Category: RoHS
Pb (Lead) Free: Yes
Title Information
Carrier Type: Box
Qty. per Carrier: 0
Pkg. Type: KIT
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: KIT
Re-bake Conditions: NA
Peak Reflow Temp: 0
Pb Free Category: e3 Sn

More Package Details