71256L25TDB Packaging Info

Active

Title Information
Product Number: 71256L25TDB
Pkg. Description: CDIP 37.72x7.62x3.56 mm 2.54mm Pitch
Pkg. Code: SD28
Lead Count: 28
Length: 37.72 mm
Width: 7.62 mm
Thickness: 3.56 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: NP
Pb (Lead) Free: No
JEDEC Standard: TBA
Title Information
Carrier Type: Tube
Qty. per Carrier: 13
Pkg. Type: CDIP
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0

More Package Details