ZWIR4512AC2RI Packaging Info

Not Recommended for New Designs

Title Information
Product Number: ZWIR4512AC2RI
Pkg. Description: BOARD
Pkg. Code: IDTDUMMY00-A
Lead Count: 0
Length: 0 mm
Width: 0 mm
Thickness: 0 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 72hrs@<30C/60%RH
Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Qty. per Reel: 500
Tape Pin 1 Quad: 1
Moisture Sensitivity Level (MSL): 4
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e0

More Package Details