ZSPM4022AA1W09 Packaging Info

Obsolete

Title Information
Product Number: ZSPM4022AA1W09
Pkg. Description: VFQFPN 6.00x5.00x0.60 mm 1.00mm Pitch
Pkg. Code: NVG28
Lead Count: 28
Length: 6 mm
Width: 5 mm
Thickness: 0.6 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 1year@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: VFQFPN
Qty. per Reel: 1000
Tape Pin 1 Quad: 1
Moisture Sensitivity Level (MSL): 2
Pkg. Class: PLASTIC
Re-bake Conditions: 24hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details