ZLED7720ZI1R Packaging Info

Obsolete

Title Information
Product Number: ZLED7720ZI1R
Pkg. Description: VFQFPN 4.00x4.00x0.80 mm 0.10mm Pitch
Pkg. Code: NTG5
Lead Count: 5
Length: 4 mm
Width: 4 mm
Thickness: 0.8 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: VFQFPN
Qty. per Reel: 2500
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details