Obsolete
Title | Information |
---|---|
Product Number: | ZLED7020ZI1R |
Pkg. Description: | SOT 4.50x2.45x1.00 mm 0.60mm Pitch |
Pkg. Code: | DZG5 |
Lead Count: | 5 |
Length: | 4.5 mm |
Width: | 2.45 mm |
Thickness: | 1 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | G |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0 |
Pkg. Type: | SOT |
Qty. per Reel: | 2500 |
Tape Pin 1 Quad: | 3 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |