5P35021-000NDGI Packaging Info

Obsolete

Title Information
Product Number: 5P35021-000NDGI
Pkg. Description: VFQFPN 3.00x3.00x1.00 mm 0.40mm Pitch
Pkg. Code: NDG20
Lead Count: 20
Length: 3 mm
Width: 3 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: G
Pb (Lead) Free: 1
Title Information
Carrier Type: Tray
Qty. per Carrier: 624
Pkg. Type: VFQFPN
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details