826A-12.8-1JX4I Packaging Info

Obsolete

Title Information
Product Number: 826A-12.8-1JX4I
Pkg. Description: CLCC 3.20x2.50x0.90 mm 2.10mm Pitch
Pkg. Code: JX4
Lead Count: 4
Length: 3.2 mm
Width: 2.5 mm
Thickness: 0.9 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: VARR
Qty. per Carrier: 0
Pkg. Type: CLCC
Qty. per Reel: 0
Reel Size: 7
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 4
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e4 Au

More Package Details