822AR-12.8-2SC10I Packaging Info

Obsolete

Title Information
Product Number: 822AR-12.8-2SC10I
Pkg. Description: NA 7.00x5.00x2.00 mm 1.27mm Pitch
Pkg. Code: SC10
Lead Count: 10
Length: 7 mm
Width: 5 mm
Thickness: 2 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Cut Tape
Qty. per Carrier: 0
Pkg. Type: NA
Qty. per Reel: 3000
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details