8T33FS6222EPGI Packaging Info

Obsolete

Title Information
Product Number: 8T33FS6222EPGI
Pkg. Description: PTQFP 10.00x10.00x1.40 mm 0.65mm Pitch
Pkg. Code: EPG52
Lead Count: 52
Length: 10 mm
Width: 10 mm
Thickness: 1.4 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
JEDEC Standard: MS-026
Title Information
Carrier Type: Tray
Qty. per Carrier: 160
Pkg. Type: PTQFP
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details