RYZ012A100FZ00#BD0 Packaging Info

Active

Title Information
Product Number: RYZ012A100FZ00#BD0
Pkg. Description: LGA 12.00x12.00x3.1 mm 1.50mm Pitch
Pkg. Code: MOD0
Lead Count: 0
Length: 0 mm
Width: 0 mm
Thickness: 0 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
JEDEC Standard: NA
Title Information
Carrier Type: Tray
Qty. per Carrier: 168
Pkg. Type: MODULE
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: MODULE
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 245
Pb Free Category: e3 Sn
RoHS Info:
(PDF)
English
Japanese

More Package Details