Active
Title | Information |
---|---|
Product Number: | RYZ012A100FZ00#HD0 |
Pkg. Description: | LGA 12.00x12.00x3.1 mm 1.50mm Pitch |
Pkg. Code: | LLC28 |
Lead Count: | 88 |
Length: | 12 mm |
Width: | 12 mm |
Thickness: | 3.1 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | G |
Pb (Lead) Free: | Yes |
JEDEC Standard: | NA |
Title | Information |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0 |
Pkg. Type: | LGA |
Qty. per Reel: | 1000 |
Reel Size: | 13 |
Tape Pin 1 Quad: | 1 |
Tape Pocket Pitch: | 16 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 245 |
Pb Free Category: | e3 Sn |