5962-8976405MXA Packaging Info

Active

Title Information
Product Number: 5962-8976405MXA
Pkg. Description: SB 61.72x15.24x3.30 mm 2.54mm Pitch
Pkg. Code: SB48
Lead Count: 48
Length: 61.72 mm
Width: 15.24 mm
Thickness: 3.3 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Qty. per Carrier: 8
Pkg. Type: SB
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0

More Package Details