5962-8976402MYA Packaging Info

Active

Title Information
Product Number: 5962-8976402MYA
Pkg. Description: LCC 14.20x14.22x1.78 mm 1.02mm Pitch
Pkg. Code: LC48
Lead Count: 48
Length: 14.2 mm
Width: 14.22 mm
Thickness: 1.78 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: NP
Pb (Lead) Free: No
JEDEC Standard: MS-009-AF
Title Information
Carrier Type: Tube
Qty. per Carrier: 34
Pkg. Type: LCC
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0

More Package Details