Active
Title | Information |
---|---|
Product Number: | RH5Z1222D20GZO#ADO |
Pkg. Description: | TO-5 9.22 x 17.78 mm |
Pkg. Code: | ZO5 |
Lead Count: | 5 |
Length: | 0 mm |
Width: | 9.22 mm |
Thickness: | 17.78 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 1year@<30C/60%RH |
Category: | G |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Qty. per Carrier: | 20 |
Pkg. Type: | TO |
Qty. per Reel: | 0 |
Tape Pin 1 Quad: | 0 |
Moisture Sensitivity Level (MSL): | 2 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 24hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |