Obsolete
Title | Information |
---|---|
Product Number: | CA91L8200B-100CEY |
Pkg. Description: | TEPBGA 37.50x37.50x2.33 mm 1.27mm Pitch |
Pkg. Code: | AER480 |
Lead Count: | 480 |
Length: | 37.5 mm |
Width: | 37.5 mm |
Thickness: | 2.33 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | RoHS |
Pb (Lead) Free: | Yes |
JEDEC Standard: | MO-151 |
Title | Information |
---|---|
Carrier Type: | Tray |
Qty. per Carrier: | 21 |
Pkg. Type: | TEPBGA |
Qty. per Reel: | 0 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | e1 SnAgCu |