82P33910BAG Packaging Info

Active

Title Information
Product Number: 82P33910BAG
Pkg. Description: CABGA 13.00x13.00x1.53 mm 1.00mm Pitch
Pkg. Code: BAG144
Lead Count: 144
Length: 13 mm
Width: 13 mm
Thickness: 1.53 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 160
Pkg. Type: CABGA
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

More Package Details