QS32XVH2245Q2G Packaging Info

Active

Title Information
Product Number: QS32XVH2245Q2G
Pkg. Description: QVSOP 9.90x3.81x1.60 mm 0.50mm Pitch
Pkg. Code: DMG40
Lead Count: 40
Length: 9.9 mm
Width: 3.81 mm
Thickness: 1.6 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Qty. per Carrier: 49
Pkg. Type: QVSOP
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details