RAJ306010ZGNP#HA1 Packaging Info

Active

Title Information
Product Number: RAJ306010ZGNP#HA1
Pkg. Description: VFQFPN 8.00x8.00x0.75 mm 0.40mm Pitch
Pkg. Code: NTG64
Lead Count: 64
Length: 8 mm
Width: 8 mm
Thickness: 0.75 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
JEDEC Standard: TBA
Title Information
Carrier Type: Reel
Qty. per Carrier: 260
Pkg. Type: VFQFPN
Qty. per Reel: 0
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn
RoHS Info:
(PDF)
English
Japanese

More Package Details