RAJ2800034H12HPF#GB0 Packaging Info

Active

Title Information
Product Number: RAJ2800034H12HPF#GB0
Pkg. Name:PRSS0008DB-A
Pkg. Previous Code:P7J9-127-A11
JEITA Standard:-
Pkg. Code: pkg_7566
Lead Count: 8
Length: 10 mm
Width: 9.15 mm
Thickness: 4.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: TO-263-7
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic

More Package Details