RAA2144014GP3#NA0 Packaging Info

Active

Title Information
Product Number: RAA2144014GP3#NA0
Pkg. Name:P3.064B
Pkg. Previous Code:PFB
Pkg. Code: PFB
Lead Count: 3
Length: 2.9 mm
Width: 0.8 mm
Thickness: 1.15 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: SOT23
Qty. per Reel: 250
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details