54FCT162245TEB Packaging Info

Active

Title Information
Product Number: 54FCT162245TEB
Pkg. Description: CPACK 16.30x9.65x2.40 mm 1.27mm Pitch
Pkg. Code: CS48
Lead Count: 48
Length: 16.3 mm
Width: 9.65 mm
Thickness: 2.4 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Qty. per Carrier: 15
Pkg. Type: CPACK
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 240
Pb Free Category: e0

More Package Details