Active
Title | Information |
---|---|
Product Number: | ISL81802FVEZ-T7A |
Pkg. Name: | M38.173C |
Pkg. Previous Code: | MON |
Pkg. Code: | MON |
Lead Count: | 38 |
Length: | 9.7 mm |
Width: | 4.4 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | TSSOP-EP |
Moisture Sensitivity Level (MSL): | 2 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |