9FGV1002CQ505LTGI Packaging Info

Active

Title Information
Product Number: 9FGV1002CQ505LTGI
Pkg. Description: LGA 4.00x4.00x1.40 mm 0.50mm Pitch
Pkg. Code: LTG24
Lead Count: 24
Length: 4 mm
Width: 4 mm
Thickness: 1.4 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: 1
JEDEC Standard: NA
Title Information
Carrier Type: Tray
Qty. per Carrier: 490
Pkg. Type: LGA
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e4 Au

More Package Details