72V3640L7-5BB8 Packaging Info

Active

Title Information
Product Number: 72V3640L7-5BB8
Pkg. Description: PBGA 13.00x13.00x1.76 mm 1.00mm Pitch
Pkg. Code: BB144
Lead Count: 144
Length: 13 mm
Width: 13 mm
Thickness: 1.76 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: 240
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: PBGA
Qty. per Reel: 1000
Reel Size: 13
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 16
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

More Package Details