72V283L6BCG Packaging Info

Active

Title Information
Product Number: 72V283L6BCG
Pkg. Description: CABGA 11.00x11.00x1.40 mm 1.00mm Pitch
Pkg. Code: BCG100
Lead Count: 100
Length: 11 mm
Width: 11 mm
Thickness: 1.4 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 168
Pkg. Type: CABGA
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

More Package Details