72T72105L5BB Packaging Info

Active

Title Information
Product Number: 72T72105L5BB
Pkg. Description: PBGA 19.00x19.00x1.76 mm 1.00mm Pitch
Pkg. Code: BB324
Lead Count: 324
Length: 19 mm
Width: 19 mm
Thickness: 1.76 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: 240
Pb (Lead) Free: 0
JEDEC Standard: MS-034
Title Information
Carrier Type: Tray
Qty. per Carrier: 84
Pkg. Type: PBGA
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

More Package Details