F6121SAVGI8 Packaging Info

Active

Title Information
Product Number: F6121SAVGI8
Pkg. Description: FCCSP 4.60x3.80x0.90 mm 0.50mm Pitch
Pkg. Code: AVG63
Lead Count: 63
Length: 4.6 mm
Width: 3.8 mm
Thickness: 0.9 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: FCCSP
Qty. per Reel: 4000
Reel Size: 13
Tape Pin 1 Quad: 0
Tape Pocket Pitch: 8
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details