DAC1653D2G0NLGA8 Packaging Info

Obsolete

Title Information
Product Number: DAC1653D2G0NLGA8
Pkg. Description: VFQFPN 8.00x8.00x0.85 mm 0.50mm Pitch
Pkg. Code: NLG56
Lead Count: 56
Length: 8 mm
Width: 8 mm
Thickness: 0.85 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: VFQFPN
Qty. per Reel: 3000
Reel Size: 13
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 12
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details