RA81F5728H8GBX#BC0 Packaging Info

Preview

Title Information
Product Number: RA81F5728H8GBX#BC0
Pkg. Description: FCCSP 4.0 mm x 4.0 mmx0.90 mm 0.50mm Pi
Pkg. Code: ANG49
Lead Count: 49
Length: 4 mm
Width: 4 mm
Thickness: 0.9 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: 1
JEDEC Standard: TBD
Title Information
Carrier Type: Tray
Qty. per Carrier: 490
Pkg. Type: FCCSP
Qty. per Reel: 0
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details