Preview
Title | Information |
---|---|
Product Number: | F5288ANGI8 |
Pkg. Description: | FCCSP 4.20x5.50x0.70 mm 0.50mm Pitch |
Pkg. Code: | ANG80 |
Lead Count: | 80 |
Length: | 4.2 mm |
Width: | 5.5 mm |
Thickness: | 0.7 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | NA |
Category: | G |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0 |
Pkg. Type: | FCCSP |
Qty. per Reel: | 4000 |
Reel Size: | 13 |
Tape Pin 1 Quad: | 1 |
Tape Pocket Pitch: | 8 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |